Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 5
High Temperature Oxygen Sensor

MF020-1-LC4

High Temperature Oxygen Sensor

This product is no longer available for purchase.

  • Product Info
  • Literature

Overview

High temperature oxygen sensors determine oxygen concentration in air or inert gas mixtures and transmit values via a 4-20mA output signal. Available in 3 probe lengths and 2 02 partial pressure ranges, from 0.1 vol% 02 to 25 vol%02, or 100 vol%02.

Features

  • No moving parts.
  • Low power consumption.
  • No need for temperature stabilization.
  • Functional testing and calibration in ambient air.
  • Long life.
  • 4-20mA output.
  • 24Vdc supply voltage.

Product Specifications

Application
Oxygen Sensor
Dimensions (in.)
1 5/8 in. wide x 2.4h x 1 9 13/16 in. deep
Dimensions (mm)
42 mm wide x 60 mm high x 503 mm deep
Temperature Range (F)
-148 F to 752 F at probe tip
Temperature Range (C)
-100 C to 400 C at probe tip
Used With
99-4218-14-07|ABC900A,B|SS-810-1-12BT
Voltage
24 Vdc
Approvals, CE
CE
Enclosure Rating
NEMA IP65