Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 22
Din-Mon™ kWh Meter with RS-485 Communications

METERD2

Din-Mon™ kWh Meter with RS-485 Communications

Meter Selection and Pricing tool

  • Product Info
  • Literature

Overview

Din-MonTM D2 and D5 configurations are now available. Typical applications include energy-efficiency monitoring of HVAC equipment and other building electrical systems, single-phase transformers and more.

Features

  • Measuring just 5.5” (139.7mm) H x 4.3” (109.2mm) W x 2.3” (58.4mm) D, the compact Din-Mon is ideally suited for internal mounting in building automation systems, switchgear, control panels, server racks, renewable energy systems and other space-constrained energy monitoring applications. Din-Mon is also wall mount capable.
  • 38 points of data including kWh & kW (with peak date and time), Power factor per phase, real-time load in kW, Amps per phase and Volts per phase.
  • Meter is designed for use on both 3-phase, 3-wire (delta) and 3-phase, 4-wire (wye) circuits. Optional 1- and 2-element configuration is available.
  • Two customer configurable pulse outputs: - Watt-hour and VAR-hour pulse outputs - Watt-hour and phase loss (N.O. Contact)

Product Specifications

Hazmat Information
Button cell contained in equipment, Lithium metal button cells only contained in equipment, excepted per PI970
Application
The Din-Mon D2 Advanced KWH/Demand Meters are fully electronic meters with popular communication protocols and 38 points of information for monitoring electrical usage in commercial and industrial applications.
Dimensions (in.)
5.5H x 4 5/16L x 2 9/36 D
Dimensions (mm)
140 x 110 x58
Item Type
Product
Frequency
50 Hz to 60 Hz
Approvals, Underwriters Laboratories Inc.
Listed
Operating Humidity Range (% RH)
0-95% non-condensing
Operating Temperature Range (F)
-22 to +140
Operating Temperature Range (C)
-30 to +60
Enclosure
NEMA 4X
Output
RS-485 - Modbus, BACnet, EZ7
Accuracy
±1% from 1% to 100% of rated load
Display
Yes
Current Sensor Rating (A)
100A - 800A
Protocol
RS-485 - Modbus, BACnet, EZ7
Current Sensors Included
3
Number of Phases
1, 2, 3