Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 9
Class 5000 with Dual Protocol Communications
Class 5000 with Dual Protocol Communications

METER50

Class 5000 with Dual Protocol Communications

Meter Selection and Pricing tool

  • Product Info
  • Literature

Overview

The Class 5000 meter is a 3-Phase meter with communications. (Single Phase and Two Phase 2-element options available.) The device is used to monitor electric power usage of individual loads after the utility meter and store kW and kVAR data for automatic meter reading. The Class 500 meter is dual protocol capable and provides both RS485 and Ethernet communications.

Product Specifications

Hazmat Information
Button cell contained in equipment, Lithium metal button cells only contained in equipment, excepted per PI970
Application
The Class 500 Advanced KWH/Demand Meters are fully electronic meters with popular communication protocols and 38 points of information for monitoring electrical usage in commercial and industrial applications.
Dimensions (in.)
7 51/64H x 6 35/64W x 3 25/64
Dimensions (mm)
198 x 166 x 86
Item Type
Product
Frequency
50 Hz to 60 Hz
Approvals, Underwriters Laboratories Inc.
Listed
Operating Humidity Range (% RH)
0-95% non-condensing
Operating Temperature Range (F)
-4 to +122
Operating Temperature Range (C)
-20 to +50
Enclosure
NEMA 4X
Output
Dual Protocol - Modbus, BACnet, LON, EZ7
Accuracy
±1% from 1% to 100% of rated load
Display
Yes
Current Sensor Rating (A)
25A - 3200A
Protocol
Dual Protocol - Modbus, BACnet, LON, EZ7
Current Sensors Included
3
Number of Phases
1, 2, 3