Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 9
Class 3400 Smart Meter with Dual Protocol Communications and Load Control Option

METER34

Class 3400 Smart Meter with Dual Protocol Communications and Load Control Option

Meter Selection and Pricing tool

  • Product Info
  • Literature

Overview

Class 3400 Smart Meters feature advanced dual protocol communications and enable simultaneous communication with up to two energy monitoring systems including BAS systems, energy monitoring and billing programs and/or M&V reporting tools. Optional expanded feature package includes built-in functions for load control and two pulse outputs (kWh and kVARh). Advanced 4-line large display and RS485 and Ethernet communications. Includes one set of split-core current sensors.

Product Specifications

Hazmat Information
Button cell contained in equipment, Lithium metal button cells only contained in equipment, excepted per PI970
Application
The Class 340 Advanced KWH/Demand Meters are fully electronic meters with popular communication protocols and 38 points of information for monitoring electrical usage in commercial and industrial applications.
Dimensions (in.)
7 51/64H x 6 35/64W x 3 25/64
Dimensions (mm)
198 x 166 x 86
Item Type
Product
Frequency
50 Hz to 60 Hz
Approvals, Underwriters Laboratories Inc.
Listed
Operating Humidity Range (% RH)
0-95% non-condensing
Operating Temperature Range (F)
-4 to +122
Operating Temperature Range (C)
-20 to +50
Enclosure
NEMA 4X
Output
Dual Protocol - Modbus, BACnet, LON, EZ7
Accuracy
±1% from 1% to 100% of rated load
Display
Yes
Current Sensor Rating (A)
25A - 3200A
Protocol
Dual Protocol - Modbus, BACnet, LON, EZ7
Current Sensors Included
3
Number of Phases
1, 2, 3