Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 9
Class 3200 Smart Meter with RS-485 Communications

METER32

Class 3200 Smart Meter with RS-485 Communications

Meter Selection and Pricing tool

  • Product Info
  • Literature

Product Specifications

Hazmat Information
Button cell contained in equipment, Lithium metal button cells only contained in equipment, excepted per PI970
Application
The Class 320 Advanced KWH/Demand Meters are fully electronic meters with popular communication protocols and 38 points of information for monitoring electrical usage in commercial and industrial applications.
Dimensions (in.)
7 51/64H x 6 35/64W x 3 25/64
Dimensions (mm)
198 x 166 x 86
Item Type
Product
Frequency
50 Hz to 60 Hz
Approvals, Underwriters Laboratories Inc.
Listed
Operating Humidity Range (% RH)
0-95% non-condensing
Operating Temperature Range (F)
-4 to +122
Operating Temperature Range (C)
-20 to +50
Enclosure
NEMA 4X
Output
RS-485 - Modbus, BACnet, EZ7
Accuracy
±1% from 1% to 100% of rated load
Display
Yes
Current Sensor Rating (A)
25A - 3200A
Protocol
RS-485 - Modbus, BACnet, EZ7
Current Sensors Included
3
Number of Phases
1, 2, 3