Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 10
Class 2000 Three Phase kWh/kW (Demand) Submeter

METER20

Class 2000 Three Phase kWh/kW (Demand) Submeter

Meter Selection and Pricing tool

  • Product Info
  • Literature

Overview

The Honeywell Class 200 kWh/Demand meter is a 3-element meter used to monitor electric power usage of individual loads after the utility meter.

Product Specifications

Hazmat Information
Button cell contained in equipment, Lithium metal button cells only contained in equipment, excepted per PI970
Application
The Class 200 kWh meters are fully electronic meters for monitoring electrical usage in commercial and industrial applications.
Dimensions (in.)
7.5H x 6 L x 3 D
Dimensions (mm)
171 x 152 x 76
Item Type
Product
Frequency
50 Hz to 60 Hz
Approvals, Underwriters Laboratories Inc.
Listed
Operating Humidity Range (% RH)
0-95% non-condensing
Operating Temperature Range (F)
-4 to +122
Operating Temperature Range (C)
-20 to +50
Enclosure
NEMA 4X
Output
Pulse
Accuracy
±1% from 1% to 100% of rated load
Display
Yes
Current Sensor Rating (A)
25A - 3200A
Protocol
EZ7
Current Sensors Included
3
Number of Phases
3