Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 17
Go/No Go Fixed mini Current Switch

MCSS-F/U

Go/No Go Fixed mini Current Switch

  • Product Info
  • Literature

Overview

These fast acting, reliable, and extremely easy to install sensors have a solid-state output with an adjustable or fixed trip point (setpoint). These current switches should be used in applications in which a "Go/No Go" current switch is required.

Features

  • Solid or split core switches with fixed or adjustable trip points
  • Very low operating trip points
  • LED status indication
  • Integral DIN rail mounting flange
  • Accepts up to a 350 MCM (17.3 mm) cable
  • Operates up to 250 continuous amps
  • RoHS and WEEE Compliant
  • Limited 5 year warranty

Product Specifications

Application
Great for monitoring fans, pumps, motors, Heating elements, or other electrical equipment
Dimensions (in.)
1.991 in. high x 2.5 in. wide x 0.942 in. deep
Dimensions (mm)
51 mm high x 63 mm wide x 24 mm deep
Frequency
50 H; 60 Hz
Approvals, Underwriters Laboratories Inc.
Approved
Operating Humidity Range (% RH)
0 to 95% RH, non-condensing
Operating Temperature Range (F)
-22 to 140oF
Operating Temperature Range (C)
-30 to 60oC
Approvals, CE
Approved
Core Type
Solid
Maximum Current
continuous-- 158 Amps: for 6 seconds--240 Amps: for 1 second--600 Amps
Normal Position
N. O.
Output Switch Rating
0.5A Continuous @ 36 VAC/VDC
Isolation Voltage
2200 Vac
Trip Point
0.20 A
Aperture Size
0.55” dia., up to 1 AWG cables
Approvals, Environmental Compliance
ROHS-Directive 2011/95/EC
Max Sensing Current Voltage
600 Vac
Enclosure Rating/Color
UL94-V0/Burgundy