Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 65
Butterfly actuator floating 24Vac 180lb-in

MBP6L2N2/U

Butterfly actuator floating 24Vac 180lb-in

  • Product Info
  • Literature

Overview

Replacement actuators for use on VR and VH series butterfly valves.

Product Specifications

Application
HVAC
Used With
VR and VH Series Butterfly Valves
Item Type
Product
Mounting
Direct Coupled
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
C/US Listed
Electrical Connections
Cable
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Supply Voltage
24 Vac or Vdc
Power Consumption
5.5 V·A
Approvals, CE
Certified
Ambient Temperature Range (F)
-22 F to +122 F
Ambient Temperature Range (C)
-30 C to +50 C
Environmental, Electrical or Ingress Protection Rating
NEMA 2 ; IP54
Internal Auxiliary Switch
0
Stroke
90 degrees
Actuator Type
Butterfly Valve
Control Signal
Floating
Fail Safe Mode
Fail-in-place
Torque Rating (lb-in.)
180 lb-in.
Torque Rating (Nm)
20 Nm
External Auxiliary Switches Available
Yes, MB-NSR-SWITCH
Timing, Nominal
90 sec
Manual operation
Push Button
Electrical Connections (in.)
36 in.
Electrical Connections (mm)
1 m