Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 29
VALVE ACTUATOR

M7410E1028

VALVE ACTUATOR

Not available in the US or Canada

  • Product Info
  • Literature

Overview

M6410A and M7410F Cartridge Globe Valve Non-Spring Return Actuators are small electric actuators for individual room control that provide floating or modulating control of V5852, V5862 two-way or V5853, V5863 three-way valves.

Features

  • Suitable for Excel/IRC system or other controllers providing specified signals.
  • Magnetic coupling for torque limitation independent of voltage supply and self-adjustment of the close-off port.
  • No mounting tools required.
  • Small size allows installation in limited space of fan coil units, induction units, and small reheaters or recoolers.
  • Visual position indication (red pin).

Product Specifications

Application
HVAC
Includes
1/2 in. conduit hub
Frequency
50 Hz; 60 Hz
Electrical Connections
Cable
Supply Voltage
24 Vac +10%, -30%
Shipping and Storage Temperature Range (F)
-40 F to +158 F
Shipping and Storage Temperature Range (C)
-40 C to +70 C
Ambient Temperature Range (F)
32 F to 122 F
Ambient Temperature Range (C)
0 C to 50 C
Internal Auxiliary Switch
0
Fluid Temperature (C)
130 C Maximum
Fluid Temperature (F)
266 F Maximum
Actuator Type
Valve
Control Signal
0 to 10 Vdc; 2 to 10 Vdc
Fail Safe Mode
Stays in place
Torque Rating (lb-in.)
67.5 lbf
Torque Rating (Nm)
300 N
Stroke (in.)
1/4 in.
Stroke (mm)
6 mm
Cable
Molded strain relief
Manual operation
None (use valve dust cap)