Skip Ribbon Commands
Skip to main content
SharePoint
Item 10 Of 29
ACTUAT. 24V FLOAT 280N MAN2AUX

M6410C4037

ACTUAT. 24V FLOAT 280N MAN2AUX

  • Product Info
  • Literature

Overview

M6410A and M7410F Cartridge Globe Valve Non-Spring Return Actuators are small electric actuators for individual room control that provide floating or modulating control of V5852, V5862 two-way or V5853, V5863 three-way valves.

Features

  • Suitable for Excel/IRC system or other controllers providing specified signals.
  • Magnetic coupling for torque limitation independent of voltage supply and self-adjustment of the close-off port.
  • No mounting tools required.
  • Small size allows installation in limited space of fan coil units, induction units, and small reheaters or recoolers.
  • Visual position indication (red pin).

Product Specifications

Supply Voltage
24 Vac
Stroke
6.5 mm
Switches
2
Cable
1.5 m
Manual operation
Yes
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.