Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 29
Float.Cartr.Globe Valve Actuator,67.5 lb

M6410A3017

Non-Spring Return Valve 67.5 lb Actuator. Provides floating control of the V5852A, V5853A, V5862A and V5863A Valves

  • Product Info
  • Literature

Overview

M6410A and M7410F Cartridge Globe Valve Non-Spring Return Actuators are small electric actuators for individual room control that provide floating or modulating control of V5852, V5862 two-way or V5853, V5863 three-way valves.

Features

  • Suitable for Excel/IRC system or other controllers providing specified signals.
  • Magnetic coupling for torque limitation independent of voltage supply and self-adjustment of the close-off port.
  • No mounting tools required.
  • Small size allows installation in limited space of fan coil units, induction units, and small reheaters or recoolers.
  • Visual position indication (red pin).

Product Specifications

Application
HVAC
Dimensions (in.)
2 3/8 in. high x 1 15/16 in. wide x 3 15/16 in. deep
Dimensions (mm)
61 mm high x 49 mm wide x 100 mm deep
Includes
1/2 in. conduit hub
Used With
1 inch to 1-1/2 inch V58XX Globe Valves
Weight (lb)
0.3125 lb
Weight (kg)
0.15 kg
Materials
Low Maintenance Plastic Housing
Comments
High force for metal-seated valves
Item Type
Product
Mounting
Threads onto V58XX valve bonnet
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Flammability Rating UL94V-5V
Electrical Connections
Plenum-rated cable
Operating Humidity Range (% RH)
5 to 95% RH
Supply Voltage
24 Vac +10%, -30%
Power Consumption
Driving-- 0.7 VA
Shipping and Storage Temperature Range (F)
-40 F to +158 F
Shipping and Storage Temperature Range (C)
-40 C to +70 C
Ambient Temperature Range (F)
32 F to 122 F
Ambient Temperature Range (C)
0 C to 50 C
Environmental, Electrical or Ingress Protection Rating
IP42,Class I Insulation (24 Vac)
Internal Auxiliary Switch
0
Fluid Temperature (C)
130 C Maximum
Fluid Temperature (F)
266 F Maximum
Actuator Type
Valve
Control Signal
SPDT; Two position; Floating
Fail Safe Mode
Stays in place
Torque Rating (lb-in.)
67.5 lbf
Torque Rating (Nm)
300 N
Switches
No
Stroke (in.)
1/4 in.
Stroke (mm)
6 mm
Cable
Threaded conduit connector
Timing, Nominal
Driving @ 60 Hz (sec)-- 125 sec
Feedback
No
Manual operation
None (use valve dust cap)