Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 3
18.5 ft Temp. Sensor, Liquid, 25-125 F

LP915A1077/U

18 1/2 foot, duct mount, liquid-filled pneumatic, 25 to 125 F temperature sensor

  • Product Info
  • Literature

Overview

One-pipe, direct-acting temperature sensor used with RP908/RP920 Controllers to provide proportional control of pneumatic valve or damper actuators. Averaging, liquid-filled element for duct mounting.

Features

  • Easily formed into variety of configurations to assure sensing of average temperatures.
  • Continuous temperature indication available by using receiver gage.

Product Specifications

Application
Temperature Sensor
Airflow Usage
0.019 scfm (540 sccm)
Connections
Push-on barb for 5/32 in. (4 mm) and 1/4 in. (6 mm) O.D. tubing
Dimensions (in.)
3 in. high x 1 7/8 in. wide x 1 1/2 in. deep
Dimensions (mm)
76 mm high x 44 mm wide x 33 mm deep
Maximum Safe Operating Pressure (psi)
25 psi
Maximum Safe Operating Pressure (kPa)
172 kPa
Mounting
Duct mount
Sensor
Liquid-filled
Operating Temperature Range (F)
225 F Maximum
Operating Temperature Range (C)
118 C Maximum
Insertion Length (in.)
18 1/2 ft
Insertion Length (mm)
5.6m
Pressure Ratings (psi)
Output--3 psi to 15 psi; Supply--18 psi
Pressure Ratings (kPa)
Output--21 kPa to 103 kPa; Supply--124 kPa
Action
Direct Acting
Number of Pipes
1
Sensor Range
25 F to 125 F; -4 C to +52 C