Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 8
7 in.  Temp. Sensor, 40 to 240 F range

LP914A1052/U

7 in. well mount, rod and tube pneumatic 40-240 F temperature sensor

  • Product Info
  • Literature

Overview

One-pipe, direct-acting temperature sensor used with RP908/RP920 Controllers to provide proportional control of pneumatic valve or damper actuators. Rod and tube insertion element for duct, well, or through-the-wall mounting.

Features

  • Corrosion resistant.
  • Continuous temperature indication available by using receiver gage.

Product Specifications

Application
Temperature Sensor
Airflow Usage
0.019 scfm (540 sccm)
Connections
Push-on barb for 5/32 in. (4 mm) and 1/4 in. (6 mm) O.D. tubing
Dimensions (in.)
Body: 2 in. high x 2 1/2 in. wide
Dimensions (mm)
Body: 51 mm high x 64 mm wide
Maximum Safe Operating Pressure (psi)
25 psi
Maximum Safe Operating Pressure (kPa)
172 kPa
Mounting
Well
Sensor
Rod and tube
Operating Temperature Range (F)
265 F Maximum
Operating Temperature Range (C)
129 C Maximum
Insertion Length (in.)
7 in.
Insertion Length (mm)
178 mm
Pressure Ratings (psi)
Output--3 psi to 15 psi; Supply--18 psi
Pressure Ratings (kPa)
Output--21 kPa to 103 kPa; Supply--124 kPa
Action
Direct Acting
Number of Pipes
1
Sensor Range
40 F to 240 F; 5 C to 115 C