Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 4
Hall-effect zero speed sensor

LCZ460-30-ECC

Hall-effect zero speed sensor

  • Product Info
  • Literature

Product Specifications

Application
Used for VFD speed measurement
Dimensions (in.)
3 in. long x 19/32 in. diameter
Dimensions (mm)
76 mm long x 15 mm diameter
Temperature Range (F)
-40 F to +257 F
Temperature Range (C)
-40 C to +125 C
Used With
YP900
Voltage
4.5 to 26 Vdc
Enclosure Rating
IP68