Skip Ribbon Commands
Skip to main content
SharePoint
Item 7 Of 14
Pressuretrol® Controllers, Modulating, 0 psi to 15 psi

L91B1035/U

Pressuretrol® Controllers, Modulating, 0 psi to 15 psi

  • Product Info
  • Literature

Overview

Modulating pressure operating control for regulation of liquid or air and other non-corrosive gases.

Features

  • Use with steam, air, noncombustible gases, or other fluids non-corrosive to the brass or phos-bronze (300 psi models) bellows.
  • Do NOT use with combustible mediums or any medium chemically harmful to phos-bronze bellows (10-300 psi models) or brass bellows (all other pressure range models).

Product Specifications

Application
Modulating pressure control for regulation of liquid, air, or other non-corrosive gases.
Dimensions (in.)
6 7/8 in. high x 4 1/2 in. wide x 2 7/8 in. deep
Dimensions (mm)
175 mm high x 114 mm wide x 73 mm deep
Mounting
optional surface mount through back of case
Electrical Connections
Screw terminals
Operating Temperature Range (F)
32 F to 150 F
Operating Temperature Range (C)
0 C to 66 C
Sensor Element
Brass bellows
Operating Range (psi)
0 to 15 psi; 25 psi - Maximum Sustained
Operating Range (kPa)
0 to 103 kPa; 172 kPa - Maximum Sustained
Differential Pressure Range (psi)
1.5 to 12 psi
Differential Pressure Range (kPa)
10 to 83 kPa
Switch Operation
Modulating
Pipe Connection
Main or High Pressure--1/4 in. NPT external thread
Modulation Output
Single potentiometer, 140 ohms