Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
H-Series Interval Data Recorder (IDR)

IDR-VC

H-Series Interval Data Recorder (IDR)

Meter Selection and Pricing tool

  • Product Info
  • Literature

Overview

The Honeywell Class 200 kWh/Demand meter is a 3-element meter used to monitor electric power usage of individual loads after the utility meter.

Product Specifications

Hazmat Information
Button cell contained in equipment, Lithium metal button cells only contained in equipment, excepted per PI970
Application
An energy data collection device
Dimensions (in.)
9.5 in. H x 6.75 in. W x 3.875 in. D
Dimensions (mm)
241 mm H x171 mm W x 98 mm D
Item Type
Product
Frequency
Frequency
Approvals, Underwriters Laboratories Inc.
Listed
Operating Humidity Range (% RH)
0-95% non-condensing
Operating Temperature Range (F)
-4 t0 +122
Operating Temperature Range (C)
-20 to +50
Enclosure
JIC Steel Enclosure
Output
RS-485; Ethernet - Optional telephone modem
Display
Yes
Protocol
EZ7; Modbus RTU; Modbus TCP/IP; BACnet MS/TP; BACnet IP; LonWorks FT-10 (Twisted Pair)
Input Voltage Configuration
Powered by 120 VAC adapter
Current Sensors Included
0