Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 22
COMPACT VFD, 3 Phase in/out, 230Vac

HVFDCD3B0010F00/U

COMPACT VFD, 3 Phase in/out, 230Vac, 1 HP, Full IO, ,No EMC

This product is obsolete, but it can be purchased while supplies last.

  • Product Info
  • Literature

Overview

Honeywell SmartVFD COMPACT is among the smallest, most streamlined energy saving variable frequency drives (VFD). An intuitive user interface lets you select the capabilities to customize the drive features to the application, eliminating waste.

Features

  • Easy commissioning – Intuitive user interface – PID controller included, standard – Program without the need for a main power supply
  • Easy installation – The most streamlined VFDs on the market – DIN rail or screw mounting – Side-by-side mounting
  • Easy communication – Up to seven programming control inputs – Up to three programmable control outputs – Several fieldbus options available.

Product Specifications

Dimensions (in.)
7.7 x 3.5 x 4
Dimensions (mm)
195 x 90 x 102
Weight (lb)
1.5 lb
Weight (kg)
0.68 kg
Item Type
Product
Frequency
0 Hz to 320 Hz
Voltage
230V 3/3
Operating Temperature Range (F)
14 F to 122 F
Operating Temperature Range (C)
-10 C to 50 C
Enclosure
Open Chassis
Relay Outputs
Max. switching load: 250Vac/2A or 250Vdc/0,4A
Horsepower
1 HP
Current Ratings
3.7A
Analog Current Output
0 (4) - 20 mA, max 500 ohm
Bypass
Drive alone
Drive Family
SmartVFD COMPACT
Type of RFI Filter
EMC Filter
Continuous Output Current
overload 1.5 x High overload current (1min/10min); overload 1.1 x Low overload current (1min/10min)
Starting Torque
Depends on the Motor
Peak Current
2 x IN, 2 seconds every 20 second period
Acceleration time
0.1 - 3000 sec
Deceleration time
.1 - 3000 sec
Analog Voltage Input
0 - 10 Vdc , 200K ohm
Analog Current Input
0 (4) - 20 mA, 250 ohm differential
Digital Output
Open collector, max. load 48V/50mA
Reference Output Voltage
Maximum Load 10mA
Auxiliary Voltage
± 20%, max. load 50 mA
Frame Type
2
Software
Full