Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 54
VFD HVAC2 1-PHASE 105-120V .50HP

HVFD2D1A0005

VFD HVAC2 1-PHASE 105-120V .50HP

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

SmartVFD HVAC2 standalone variable frequency drives (VFD) are designed to control HVAC motors and pumps up to 7.5HP to maximize energy efficiency. SmartVFD HVAC2 is a small footprint drive that can fit in your existing enclosure or become a NEMA 1 enclosure. SmartVFD HVAC2 drives can be mounted side by side with the proper free space for cooling airflow circulation.

Product Specifications

Dimensions (in.)
7.7 x 3.5 x 4
Dimensions (mm)
195 x 90 x 102
Weight (lb)
1.5 lb
Item Type
Product
Frequency
0 Hz to 320 Hz
Voltage
105-120V
Operating Temperature Range (F)
14 F to 122 F
Operating Temperature Range (C)
-10 C to 50 C
Enclosure
Open Chassis
Relay Outputs
Switching load: 250Vac/3A, 24V DC 3A
Horsepower
.50 HP
Current Ratings
2.4A
Analog Current Output
0…10V, RL ≥ 1KΩ; 0(4)…20mA,RL ≤ 500Ω, Selectable
Bypass
Drive alone
Drive Family
SmartVFD HVAC2
Type of RFI Filter
No EMC Filter
Continuous Output Current
Overload: 1.5 x IN max, 1 min / 10 min
Starting Torque
Depends on the Motor
Peak Current
Current 2 x IN for 2 sec in every 20 sec period.
Acceleration time
0.1 - 3000 sec
Deceleration time
.1 - 3000 sec
Analog Voltage Input
0….+10V,Ri = 250KΩ
Analog Current Input
0(4)…20mA, Ri ≤ 250Ω
Digital Output
Open collector, max. load 35V/50mA (floating)
Auxiliary Voltage
± 20%, max. load 50 mA
Frame Type
MI2

Accessories

50021579-001/U

PT1000 Standard Temperature Probe, -40-350F, use with T775

HVFDCDMCA/U

COMPACT VFD COMMISSIONING DEVICE

HVFDCDMCAKIT/U

HVAC2 and COMPACT PC-Connection accessories Kit

HVFDCDNEMA1FR1/U

COMPACT/HVAC2 VFD NEMA 1 KIT

HVFDCDNEMA1FR2/U

COMPACT/HVAC2 VFD NEMA 1 KIT

HVFDCDNEMA1FR3/U

COMPACT/HVAC2 VFD NEMA 1 KIT

HVFDCABLE/U

HVAC & COMPACT USB Commissioning Cable

HVFDSDOPT1AI2AO/U

1 x AI, 2 x AO

HVFDSDOPT1RO5DI/U

Option Card -1 x RO, 5 x DI

HVFDSDOPT2RO1T/U

2 x RO + Thermistor

HVFDSDOPT3RO/U

3 x RO (D- and E-slot compatible)

HVFDSDOPT6DI/U

6 x DI / DO Programmable

HVFDSDREP2RO1T/U

2 x RO + Thermistor (B-slot compatible)

HVFDSDREP3RO/U

3 x RO (B-slot compatible)

HVFD2DFANMI4

HVAC2 REPLACEMENT FAN HVFD2D FRAME 4

HVFD2DFANMI5

HVAC2 REPLACEMENT FAN HVFD2D FRAME 5

HVFD2DINSTALLMI4

HVAC2 INSTALL KIT HVFD2D FRAME 4

HVFD2DINSTALLMI5

HVAC2 INSTALL KIT HVFD2D FRAME 5

HVFD2DMOUNTKIT

HVAC2 DOOR MOUNTING KIT

HVFD2DOPTFR123

HVAC2 OPTION BOARD MOUNT KIT FM SIZE 1-3

HVFD2DOPTFR45

HVAC2 OPTION BOARD MOUNT KIT FM SIZE 4-5

HVFDOPTTMP

HVAC2 TEMPERATURE MEASUREMENT BOARD

HVFDCDNEMA1FR5

HVAC2 NEMA 1 KIT FRAME SIZE 5

HVFDCDNEMA1FR4

HVAC2 NEMA 1 KIT FRAME SIZE 4