Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 27
NXL HVAC INVERTER: 2.2KW/400V/5.6A/IP21

HVAC05C2

NXL HVAC INVERTER: 2.2KW/400V/5.6A/IP21

  • Product Info
  • Literature

Overview

Variable Frequency Drives (VFD) accept a control input and then output tailored PWM control signal to operate (motors, fans, pumps, etc.) with maximum efficiency. The VFD can be field-programmed without any extra devices or computer connections.

Features

  • Multi-Control applications built in.
  • Easy commissioning through software or control panel.
  • Devices can be wall-mounted or panel-mounted.
  • Eleven protective functions (see Form 63-2599, Users Manual, Technical Data sections).
  • Open Chassis, NEMA 1 and NEMA 12 enclosures.
  • Compact Size.
  • Insulated gate bi-polar transistor (IGBT) technology.
  • Modbus Standard.

Product Specifications

Item Type
Product
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.