Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 2
Spring-loaded regulator with inlet pressure compensation and zero shut-off

HUPF025B110

Spring-loaded regulator with inlet pressure compensation and zero shut-off

  • Product Info
  • Literature

Overview

Spring-loaded regulator with inlet pressure compensation and zero shut-off. The outlet pressure is kept constant with changing gas flow as a function of the spring setting. The zero shut-off prevents the outlet pressure from increasing when there is no gas flow through the regulator.

Product Specifications

Application
Boiler Control
Includes
The HUPF-series have a field replaceable filter element. Filter: mesh 50 micron
Materials
Body: aluminium die cast, UNI 5076/3051; Filter: self-extinguishing synthetic fiber for gases conform EN437 galvanized electro welded mesh 50 um
Comments
The outlet pressure is kept constant with changing gas flow as a function of the spring setting. The zero shut-off prevents the outlet pressure from increasing when there is no gas flow through the regulator.
Item Type
Product
Approvals, CE
CE (EN88-1)
Approvals, Others
GOST
Ambient Temperature Range (F)
5 F to 140 F
Ambient Temperature Range (C)
-15 C to 60 C
Pilot Gas Outlet
The outlet pressure range can be adjusted by an adjustment screw on to of the regulator. Other pressure ranges than the standard can be selected by changing the spring.
Pressure Tapping
There are two inlet pressure taps on each side of the regulator: Rp 1/4 in.
Type of Fuel
manufactured gases (town gas); natural gases (group H - methane); liquefied petroleum gas (LPG); non-aggressive gases air
Pipe Size (inch)
Rp 3/4
Pilot Gas Outlet Connection
Threaded connection. With incorporated gas filter; Internal thread as per ISO 7/1 (Rp)
Approvals, Australian Gas Association
Approved
Maximum Operating Pressure (mbar)
500 mbar
Pressure Regulator Setpoint (kPa)
Range: 10 to 30 mbar