Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Pneumatic Humidity Controller, 2pipe,Rev

HP972B1005/U

Pneumatic Humidity Controller, 2pipe,Rev

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

A proportioning pneumatic humidistat used on one- or two-pipe installations for controlling actuators on valves and dampers in air conditioning systems for humidification or dehumidification control.

Features

  • Durable HP970 series humidistat.
  • Snap-on mounting to backplate.
  • Vertical or horizontal mounting.
  • Backplate has molded air connections; no separate fittings needed.
  • Variety of cover finishes and display styles available.
  • Wide throttling range.

Product Specifications

Application
Humidity
Airflow Usage
0.011 scfm (5.2 mL/s)
Dimensions (in.)
3 1/4 in. high x 2 in. wide x 1 5/8 in. deep
Dimensions (mm)
83 mm high x 51 mm wide x 41 mm deep
Maximum Safe Operating Pressure (psi)
25 psi
Maximum Safe Operating Pressure (kPa)
170 kPa
Temperature Range (F)
45 F to 125 F
Temperature Range (C)
7 C to 52 C
Comments
Order Cover Separately
Shipping and Storage Temperature Range (F)
-30 to +150 F
Shipping and Storage Temperature Range (C)
-34 to +66 C
Action
Reverse Acting
Setpoint
Single
Number of Pipes
1 or 2
Scale Markings
15 to 75% RH
Throttling Range (%RH)
7 to 35% RH

Accessories

14003192-001/U

Wall plate adapter kit for flush mounted or surface mounted installations

14002362-001/U

Duct Sampling Chamber

14002430-001/U

Thermostat Guard

AK3863/U

Honeywell Thermostat Tool Kit, TP970/TP900

14004406-124/U

SSatin chrome vertical mount humidistat cover assembly with setpoint display

CCT729A/U

Gauge Adapter for Calibration. Add 305965 0 to 30 psi gauge for Complete Tool.

CCT735A/U

Thermostat Calibration Tool includes Allen wrench for cover installation.

305965/U

1-1/2 in. diameter, 1/8 NPT center stem, back mount pressure indicating gauge

14004406-910H/U

Satin chrome horizontal mount humidistat cover assembly with setpoint display

Replacement Parts

14002496-003/U

Nylon element assembly, with Spring

14001865-001/U

Filter Cartridge Assembly

14002053-001/U

Back Plate Assembly

14002374-004/U

Restrictor Block Assembly

14002573-001/U

Modernization kit to convert 1 & 2 pipe Honeywell or competitive pneumatic stats