Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 7
Multiple Meter Unit (MMU) cabinet for 16 meters

HMMU-16

Multiple Meter Unit (MMU) cabinet for 16 meters

  • Product Info
  • Literature

Overview

The Multiple Meter Units (MMU) allow for compact installation of multiple meters that allows for easy and centralized reading. A single MMU cabinet can be configured to contain up to 8, 16, or 24 meters of different voltage configurations (i.e. 208V and 480V). HMMU cabinets can be used to house Class 100, Class 200, Class 320 and Green Class meters. IDRs, (Interval Data Recorders) can also be installed in the MMU cabinets with the meters.

Features

  • Available in configurations containing up to 8, 16, or 24 meters.
  • MMU cabinets may contain Honeywell Class 100, Class 200 (kWh or kWh/demand), Class 320, Green Class Meters and IDR’s.
  • Compact installation of multiple meters allows for easy and centralized reading.
  • IDRs (Interval Data Recorders) can be factory installed inside the MMU enclosures along with the meters allowing for easy interface to the E-Mon Energy software system. (IDRs are mounted on the back wall of the enclosure.)
  • Three-phase MMU cabinets come with prewired voltage feeds. If IDR(s) are installed inside MMU cabinets, the connections from the meters to the IDR are also prewired at the factory.
  • MMU cabinets may contain meters of different voltage configurations. (i.e. 208V & 480V meters inside a single MMU enclosure.)
  • Single-Phase 277V meters not compatible with MMU cabinets.

Product Specifications

Application
Cabinet to allow for compact installation of multiple meters
Dimensions (in.)
24 in. H x 20 in. W x 7 in. D
Dimensions (mm)
610 mm H x 508 mm W x 178 mm D
Item Type
Product
Display
Meter Configuration: 4 across, 4 down