Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
RA890;R4795 Tester

FSP1535/U

ControLink FAR Configuration Toolkit

  • Product Info
  • Literature

Overview

Provides quick operational check of Honeywell RA890 or R4795 nonprogramming primary controls.

Features

  • Includes indicator lights that visually represent functions of ignition, pilot and main valve as unit simulates system operation.
  • Eliminates need to operate entire system.
  • Tests units with rated voltage from 100 to 240, 50/60 Hz by connecting line cord to the rated voltage.

Product Specifications

Application
Tester
Used With
RA890; R4795
Item Type
Product
Frequency
50 H; 60 Hz
Voltage
120 Vacor 240 Vac