Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 3
Airswitch Product/Keston Boilers

FS3455-1534/B

Airswitch Product/Keston Boilers

  • Product Info
  • Literature

Overview

Pressure or vacuum operated Fixed Point Air Switch for air, intended for use as a safety interlock switch.

Product Specifications

Dimensions (in.)
1.875 in. Diameter
Dimensions (mm)
47.6 mm Diameter
Approvals, Underwriters Laboratories Inc.
MFHX2.MP2168
Approvals, Canadian Standards Association
File No. LR45785
Customer Special
Keston Boilers
Electrical Connections
1/4 in. Quick-Connect
Approvals, Canadian Underwriters Laboratories Inc.
Listed: MFHX2.MP2168
Ambient Temperature Range (F)
32 F to 190 F
Ambient Temperature Range (C)
0 C to 88 C
Pilot Duty Ratings
62 Va @ 24 Vac; 120 @ 120 Vac; 240 @ 240 Vac
Connection Type
1/8 in. NPT male
Setpoint
3 Psi ± .25 Psi PR
Electrical Switch
SPNO
Maximum Operating Pressure
75 Psi
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.