Overview
Pressure or vacuum operated Fixed Point Air Switch for air, intended for use as a safety interlock switch.
Product Specifications
- Dimensions (in.)
- 5.0 in. Diameter
- Dimensions (mm)
- 127 mm Diameter
- Electrical Ratings
- 15 Amps resistive to 277 Vac
- Approvals, Underwriters Laboratories Inc.
- MFHX2.MP2168
- Approvals, Canadian Standards Association
- CSA International: File 45785
- Electrical Connections
- 1/4 in. Quick-Connect
- Ambient Temperature Range (F)
- 0 F to 190 F
- Ambient Temperature Range (C)
- -18 C to +88 C
- Pilot Duty Ratings
- 278 Va @ 24 Vac; 300 Va @ 120 to 277 Vac
- Connection Type
- Combination barbed, 1/4 in., 5/16 in.
- Setpoint
- .05"±.02" wc PR
- Electrical Switch
- SPDT
- Maximum Operating Pressure
- 14" wc
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.