Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 5
110 Vac, 50/60Hz Gas Ign Transformer, Bulk(110..120vac)

ET401RC

110 Vac, 50/60Hz Gas Ign Transformer, Bulk(110..120vac)

  • Product Info
  • Literature

Overview

Used to ignite gas burners in commercial and industrial applications.

Features

  • Lightweight, 1 lb. (0.4 kg).
  • Include single high voltage electrode for gas applications.
  • For use with gas pilots with electrode spacings between 0.029 and 0.125 in.
  • Secondary Peak Voltage: 14Kv rms at 21Khz.
  • Mount in same space used by conventional ignition transformer.
  • For use only in interrupted ignition applications.
  • Prevent detection of the ignition spark when properly applied in a flame detection system with the C7027, C7035 or C7044 Minipeeper Ultraviolet Flame Detector.

Product Specifications

Application
Gas Ignition Transformer
Dimensions (in.)
2 57/64 in. high x 3 15/16 in. wide x 1 41/64 in. deep
Dimensions (mm)
73.5 mm high x 58.5 mm wide x 41.5 mm deep
Temperature Range (F)
5 F to 140 F
Temperature Range (C)
-15 C to 60 C
Weight (lb)
1.213 lb
Weight (kg)
.55 kg
Frequency
50/60 Hz
Voltage
110 Vac
Approvals, Canadian Underwriters Laboratories Inc.
Component Recognized File 20180201-E494797
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.