Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 2
110 Vac, 50/60Hz Gas Ign Transformer, Bulk

ET401A1/B

110 Vac, 50/60Hz Gas Ign Transformer, Bulk

  • Product Info
  • Literature

Overview

Used to ignite gas burners in commercial and industrial applications.

Features

  • Lightweight, 1 lb. (0.4 kg).
  • Include single high voltage electrode for gas applications.
  • For use with gas pilots with electrode spacings between 0.029 and 0.125 in.
  • Secondary Peak Voltage: 14Kv rms at 21Khz.
  • Mount in same space used by conventional ignition transformer.
  • For use only in interrupted ignition applications.
  • Prevent detection of the ignition spark when properly applied in a flame detection system with the C7027, C7035 or C7044 Minipeeper Ultraviolet Flame Detector.

Product Specifications

Application
Gas Ignition Transformer
Dimensions (in.)
2 57/64 in. high x 3 15/16 in. wide x 1 41/64 in. deep
Dimensions (mm)
73.5 mm high x 58.5 mm wide x 41.5 mm deep
Temperature Range (F)
5 F to 140 F
Temperature Range (C)
-15 C to 60 C
Weight (lb)
1.213 lb
Weight (kg)
.55 kg
Frequency
50/60 Hz
Approvals, Underwriters Laboratories Inc.
Component Recognized File 20180201-E494797
Voltage
110 Vac