Skip Ribbon Commands
Skip to main content
SharePoint
Item 46 Of 47
E-MM-RTU-Y-N-ETH-MWC

E10624

E-MM-RTU-Y-N-ETH-MWC

  • Product Info
  • Literature

Overview

A single Multi-Mon metering device can accommodate any combination of single- or multi-phase inputs for up to 36 channels. This permits configuration of up to three dozen single-phase, 18 two-phase, 12 three-phase, or other load combinations up to the device’s maximum input capability. No external power supply is needed; Multi-Mon’s three phases and neutral are fed by the measured voltages. Measuring a compact 5.0” (127mm) H x 12.0” (304.8mm) W, Multi-Mon offers a choice of DIN rail mounting inside the branch circuit panel or an optional steel enclosure for mounting adjacent to the panel. Available in delta and wye configurations, solid- and split-core current sensors are available from 100 to 1200A and are ordered separately due to the unit’s many possible current sensor and phase combinations. The standard communications protocol is Modbus RTU via RS-485 but Modbus TCP/IP via Ethernet is available optionally. The device is also compatible with E-Mon Energy™ software via EZ7 protocol for automatic meter reading, energy billing, load profiling and providing power quality information.

Features

  • Multi-channel operation—any combination of single-, two- and three-phase loads can be monitored up to 36 total current inputs
  • Easy programming—two row, 16-character backlit LCD simplified set up
  • Modbus RTU communications protocol is standard; Modbus TCP/IP optional
  • Solid- and split-core current sensors for optimum installation flexibility; 100-1200A
  • Meter can be read via onscreen display, Modbus communications, E-Mon Power Software for Power Quality Analysis and E-Mon Energy billing software
  • Event recorder logs internal diagnostic events and set point operations
  • Interval data is collected from each metered point and stored in 8MB onboard flash memory
  • Embedded programmable controllers optimize data collection characteristics of each metered point
  • Easy programmable time-of-use scheduling for up to 8 tariff changes per day
  • Compatible with E-Mon Energy software via EZ7 protocol for automatic meter reading, billing and profiling
  • Internal real-time clock can run for more than one week without external power
  • Compliant with IEC specifications and ANSI C12.20 Class 10/20 Class 0.25 Precision (Active Energy)

Product Specifications

Application
Multi-Mon 36-channel branch circuit energy monitor (no current sensors)
Item Type
Product
Approvals, Underwriters Laboratories Inc.
UL/CUL Listed
Output
Ethernet
Display
Yes
Current Sensor Rating (A)
1200A
Protocol
Modbus TCP/IP
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.