Skip Ribbon Commands
Skip to main content
SharePoint
Item 20 Of 74
H-MPS-1200-121-SPL - MPS 1200 amp - 4.7" x 3.1" ID, split sensor
H-MPS-1200-121-SPL - MPS 1200 amp - 4.7" x 3.1" ID, split sensor
H-MPS-1200-121-SPL - MPS 1200 amp - 4.7" x 3.1" ID, split sensor

E10584

Multi-Mon PowerSmart 1200 amp - 4.7" x 3.1" ID, split sensor

  • Product Info
  • Literature

Overview

There are three models in the PowerSmart family. The PowerSmart Plus Essential Meter—Class 0.5S (± 0.5% accuracy) four-quadrant active and reactive energy polyphase static meter providing high-precision three-phase monitoring of V, I, PF, demand, V/I unbalance, frequency, load profile and more; offers panel-mount configuration for 4” round or 96x96” DIN opening; Graphical display provides real-time sine wave presentation, phasor diagrams and harmonics graphing. The PowerSmart Plus Advanced Power Quality Energy Monitor—Class 0.2 (± 0.2% accuracy) four quadrant, multi-function three-phase energy meter with advanced power quality features including embedded harmonic analyzer, voltage and current THD, current TDD and K-Factor, inter harmonics THD up to 50th order harmonic; optionally available in pre-installed JIC steel enclosure with lockable window panel and 3Φ voltage terminal block. And the PowerSmart Revenue-Grade Power Quality Socket Meter—Precision Class 0.2 (± 0.2% accuracy) three phase active energy and power demand meter provides multiple tariffs and time-of-use capability, transformer and line losses, unique anti-tampering and self-test functions; standard Form 9S socket configuration allows easy new or retrofit installation.

Features

  • Power Factor, THD, TDD, K-Factor, Sags, Swells, Spikes and Alarming
  • Modbus RTU via RS-485 communications protocol is standard; Modbus TCP/IP via Ethernet optional
  • Combines both static metering and time-of-use functions
  • Integral state-of-the-art EN50160-compliant power quality recorder
  • Supplied with Power Software for meter set up and power quality analysis
  • Selection of solid- and split-core current options

Product Specifications

Application
Multi-Mon PowerSmart 1200 amp split sensor
Dimensions (in.)
4.7 in. long x 3.1 in. inside diameter
Dimensions (mm)
121 mm long x 80 mm inside diameter
Item Type
Product
Input Voltage Configuration
1200A