Skip Ribbon Commands
Skip to main content
SharePoint
Item 56 Of 74
E-PS-S-SV-RTU

E10561

E-PS-S-SV-RTU

This product is no longer available for purchase.

  • Product Info
  • Literature

Overview

There are three models in the PowerSmart family. The PowerSmart Plus Essential Meter—Class 0.5S (± 0.5% accuracy) four-quadrant active and reactive energy polyphase static meter providing high-precision three-phase monitoring of V, I, PF, demand, V/I unbalance, frequency, load profile and more; offers panel-mount configuration for 4” round or 96x96” DIN opening; Graphical display provides real-time sine wave presentation, phasor diagrams and harmonics graphing. The PowerSmart Plus Advanced Power Quality Energy Monitor—Class 0.2 (± 0.2% accuracy) four quadrant, multi-function three-phase energy meter with advanced power quality features including embedded harmonic analyzer, voltage and current THD, current TDD and K-Factor, inter harmonics THD up to 50th order harmonic; optionally available in pre-installed JIC steel enclosure with lockable window panel and 3Φ voltage terminal block. And the PowerSmart Revenue-Grade Power Quality Socket Meter—Precision Class 0.2 (± 0.2% accuracy) three phase active energy and power demand meter provides multiple tariffs and time-of-use capability, transformer and line losses, unique anti-tampering and self-test functions; standard Form 9S socket configuration allows easy new or retrofit installation.

Features

  • Power Factor, THD, TDD, K-Factor, Sags, Swells, Spikes and Alarming
  • Modbus RTU via RS-485 communications protocol is standard; Modbus TCP/IP via Ethernet optional
  • Combines both static metering and time-of-use functions
  • Integral state-of-the-art EN50160-compliant power quality recorder
  • Supplied with Power Software for meter set up and power quality analysis
  • Selection of solid- and split-core current options

Product Specifications

Application
PowerSmart+ Socket Meter Form 9S, Three-Phase, 60 Hz 120-277V AC +/- 20%
Item Type
Product
Voltage
120-277V AC
Display
Yes
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.