Skip Ribbon Commands
Skip to main content
SharePoint
Item 6 Of 22
100 Amp, 0.333V, Split-Core

E10489

100 Amp, 0.333V, Split-Core - One Piece

Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Overview

Din-MonTM D2 and D5 configurations are now available. Typical applications include energy-efficiency monitoring of HVAC equipment and other building electrical systems, single-phase transformers and more.

Features

  • Measuring just 5.5” (139.7mm) H x 4.3” (109.2mm) W x 2.3” (58.4mm) D, the compact Din-Mon is ideally suited for internal mounting in building automation systems, switchgear, control panels, server racks, renewable energy systems and other space-constrained energy monitoring applications. Din-Mon is also wall mount capable.
  • 38 points of data including kWh & kW (with peak date and time), Power factor per phase, real-time load in kW, Amps per phase and Volts per phase.
  • Meter is designed for use on both 3-phase, 3-wire (delta) and 3-phase, 4-wire (wye) circuits. Optional 1- and 2-element configuration is available.
  • Two customer configurable pulse outputs: - Watt-hour and VAR-hour pulse outputs - Watt-hour and phase loss (N.O. Contact)

Product Specifications

Application
1 piece current sensor that can monitor anything from a single branch circuit, to multiple circuits, to the entire building.
Item Type
Product
Core Type
Split
Current Ratings
100A, 0.333V