Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 7 Of 17
100 Amp 0-2V Solid Core Current Sensor

E10019

100 Amp 0-2V Solid Core Current Sensor 3 Piece Set

  • Product Info
  • Literature

Overview

These fast acting, reliable, and extremely easy to install sensors have a solid-state output with an adjustable or fixed trip point (setpoint). These current switches should be used in applications in which a "Go/No Go" current switch is required.

Features

  • Solid or split core switches with fixed or adjustable trip points
  • Very low operating trip points
  • LED status indication
  • Integral DIN rail mounting flange
  • Accepts up to a 350 MCM (17.3 mm) cable
  • Operates up to 250 continuous amps
  • RoHS and WEEE Compliant
  • Limited 5 year warranty

Product Specifications

Application
Set of 3 current sensors that can monitor anything from a single branch circuit, to multiple circuits, to the entire building.
Item Type
Product
Core Type
Solid
Current Ratings
100A, 0-2V