Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
IRIS Accessory Demo Case

DSP3995/U

IRIS Accessory Demo Case

  • Product Info
  • Literature

Product Specifications

Application
Demonstrator
Dimensions (in.)
20 in. x 15-1/2 x 8 in.
Dimensions (mm)
508 mm x394 mm x 203 mm
Item Type
Product
Color
Black
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.