Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
U2 Demo Case

DSP3994/U

U2 Demo Case

  • Product Info
  • Literature

Product Specifications

Application
Demonstrator
Dimensions (in.)
24-1/2 in. x 20 in. x 11-1/2 in.
Dimensions (mm)
622 mm x 508 mm x 292 mm
Item Type
Product
Color
Black
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.