Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Standard IRIS Demo Case

DSP3992/U

Standard IRIS Demo Case

  • Product Info
  • Literature

Product Specifications

Application
Demonstrator
Dimensions (in.)
22 in. x 18-1/2 in. x 12 in.
Dimensions (mm)
555 mm x 470 mm x 305 mm
Item Type
Product
Color
Black
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.