Overview
The DSP3822 is used as a R7999 Controlinks commissioning or monitoring tool using an S7999 touchscreen display to create or change a fuel/air modulation curve.
Product Specifications
- Application
- For Controlinks Configuration and Monitoring
- Used With
- ControLinks Fuel Air Ratio controls
- Comments
- Touchscreen for FAR Monitoring or Programming
- Item Type
- Product
- Frequency
- 50 H; 60 Hz
- Customer Special
-
- Voltage
- 120 Vac
- Required Components
-
- Color
- Black
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.