Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Flame Safeguard Trainer - 120 Vac

DSP3452/U

Flame Safeguard Trainer - 120 Vac

  • Product Info
  • Literature

Overview

The DSP3452 is designed for training and demonstration of Honeywell Burner and Boiler Controls with auxiliary devices that are typically used with commercial and industrial burners. It demonstrates the wiring and operation of primary safety controls.

Features

  • The trainer can be used with Honeywell primary controls or programming controls (not included with the trainer).
  • The nine trouble switches simulate a range of faults from a burned out pilot valve to a faulty flame detector to an inoperative firing rate motor.
  • The trainer measures 20 1/2 in. by 32 in. by 12 1/2 in. It weighs approximately 30 lbs.

Product Specifications

Application
Primaries, Programmers or 7800 Series Trainer
Dimensions (in.)
20 1/2 in. x 32 in. x 12 1/2 in.
Includes
jumper wires, propane gas hose with regulator, detector mounting adapters
Used With
Primaries, Programmers and 7800 SERIES Relay Modules
Comments
Complete Flame Safeguard Training Package
Item Type
Product
Frequency
50 H; 60 Hz
Voltage
120 Vac
Required Components
Devices for wiring and training
Color
Black
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.