Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 138
DIFFERENTIAL PRESSURE SWITCH (BOX OF 45 UNITS)

DPS200F

DIFFERENTIAL PRESSURE SWITCH (BOX OF 45 UNITS)

  • Product Info
  • Literature

Features

  • Differential pressure switch for air.
  • Filter monitor or flow switch for air, non-combustible, non-aggressive gases in air conditioning and ventilating installations.

Product Specifications

Additional Features
For Air, Accesories supplied with pressure switch: 2m silicone hose, 2 connection pc with mounting screws, 2 self tapping screws for mounting on housing, 3 screw terminals for electrical connection.
Electrical Connections
AMP connection and screw terminals
Ambient Temperature Range (C)
-20 to +85 C
Horsepower
10 PA
Connection Type
Plastic connection piece for 5 mm (internal) hose
Electrical Switch
SPDT switch; capacity 0,4 A inductive, 1,5 A reseistive
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.