Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 7
DP2030A5013/U

DP2030A5013/U

24 Vac 2 Pole Deluxe Definite Purpose Contactor

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Overview

These electromagnetically-operated Definite Purpose Contactors provide switching for starting induction motors.

Features

  • Meets ARI-780 Standard at started ratings (500,000 cycle mechanical life, 200,000 cycle electrical life and 10,000 cycle recycle life); the most demanding ARI requirement.
  • Silver cadmium oxide contacts provide long life under demanding duty cycles.
  • Low profile design allows for more wiring room.
  • Multiple mounting holes and slots for convenient, interchangeable mounting with most competitive devices.

Product Specifications

Application
Dimensions (in.)
Dimensions (mm)
Item Type
Product
Frequency
Approvals, Underwriters Laboratories Inc.
Approvals, Canadian Standards Association
Electrical Connections
Temperature Ratings (C)
Temperature Ratings (F)
Switching
Contact Ratings (AFL)
Contact Ratings (resistive)
Poles
Contact Connections (coil)
Coil Ratings Voltage