Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 6
8 in. Single Blade Round Damper

D690A1010/U

8 in. Single Blade Round Damper, for use with all low torque Honeywell Direct Coupled Actuators

  • Product Info
  • Literature

Overview

The D690 Round Damper is used in conventional air handling systems to control airflow in a round duct. The damper is designed for use with Honeywell ML6161 and ML7161 Direct Coupled Actuators.

Features

  • Neoprene seal for tight closing and low leakage.
  • Oilite bearings for long life.
  • 90 degree damper travel for a variety of applications.

Product Specifications

Application
heating, cooling, ventilating
Temperature Range (F)
32 F to 130 F
Temperature Range (C)
0 C to 54 C
Used With
Honeywell direct coupled actuators up to 44 lb-in.
Item Type
Product
Tradeline Value
Tradeline
Size (in.)
8 in. diameter
Size (mm)
203 mm diameter
Damper Type
Single-blade, round
Maximum Approach Velocity (ft/ min)
2500 ft/min
Input Signal
None