Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 4
Current Sensor,0-100/200/250A

CTS-10-250-VDC-001

Solid Core Current Sensor w/ 0-10VDC Output, 0-100, 0-200, 0-250 Amps

Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Overview

Depending on the model, current is converted into a linear and proportional output signal of 0-5 Vdc, 0-10 Vdc or 4-20 mA and monitored by a building management controller. These Fast acting current sensors are reliable and extremely easy to install.

Features

  • Solid or split core loop-powered current transmitters for 4-20 mA models
  • Solid or split core 0-5 or 0-10 Vdc models
  • Fast response time
  • Integral DIN rail mounting flange
  • Easy wiring, polarity sensitive output
  • Accepts up to a 350 MCM (17.3 mm) cable
  • Operates up to 250 continuous amps
  • True RMS versions are available
  • RoHS and WEEE Complaint
  • Limited 5 Year Warranty.

Product Specifications

Application
Excellent choice for new installations requiring load treading (current monitoring)
Dimensions (in.)
2 17/64 in. high x 3 3/8 in. wide x 63/64 in. deep
Dimensions (mm)
58 mm high x 86 mm wide x 25 mm deep
Weight (lb)
0.22 lb
Weight (kg)
0.1 kg
Frequency
50 Hz to 60 Hz
Approvals, Underwriters Laboratories Inc.
Approved
Operating Humidity Range (% RH)
0 to 95% RH, non-condensing
Supply Voltage
Induced from monitored conductor
Operating Temperature Range (F)
5 F to 104 F
Operating Temperature Range (C)
-15 C to 40 C
Approvals, CE
Approved
Enclosure
UL94-5V/Burgundy
Accuracy
±1.0% (5 to 100% FSO)
Core Type
Solid
Maximum Current
continuous--160 Amps; 320 Amps; 400 Amps: for 6 seconds--200 Amps; 400 Amps; 500 Amps;
Jumper Settings
Low; Middle; High
Output Switch Rating
0 to 10 Vdc
Isolation Voltage
2200 Vac
Response Time
<100 mS
Aperture Size
3/4 in. (19 mm). Accepts up to 350 MCM (17.3 mm) cables.
Approvals, Environmental Compliance
RoHS-Directive 2002/95/EC, WEEE-Directive 2002/96/EC
Current Ratings
0-100 Amps; 0-250 Amps; 0-200 Amps
DIN Rail Size (in.)
1-3/8 in.
DIN Rail Size (mm)
35 mm