Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 2
Loop Powered Current Sensor,0-10/20/50 A

CTP-20-050-VFD-001

Loop Powered Current Sensor,0-10/20/50 A

Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Overview

Depending on the model, current is converted into a linear and proportional output signal of 0-5 Vdc, 0-10 Vdc or 4-20 mA and monitored by a building management controller. Use these current sensors in load trending (current monitoring) applications.

Features

  • Solid or split core loop-powered current transmitters for 4-20 mA models
  • Solid or split core 0-5 or 0-10 Vdc models
  • Fast response time
  • Integral DIN rail mounting flange
  • Easy wiring, polarity sensitive output
  • Accepts up to a 350 MCM (17.3 mm) cable
  • Operates up to 250 continuous amps
  • True RMS versions are available
  • RoHS and WEEE Complaint
  • Limited 5 Year Warranty

Product Specifications

Application
Ideal for retrofit or existing installations requiring load trending (current monitoring)
Dimensions (in.)
2 45/64 in. high x 3 21/64 in. wide x 1 5/64 in. deep
Dimensions (mm)
69 mm high x 85 mm wide x 25 mm deep
Weight (lb)
0.24 lb
Weight (kg)
0.1 kg
Frequency
30 Hz to 1 kHz
Approvals, Underwriters Laboratories Inc.
Approved
Operating Humidity Range (% RH)
0 to 95% RH, non-condensing
Supply Voltage
12 to 30 Vdc
Operating Temperature Range (F)
5 F to 104 F
Operating Temperature Range (C)
-15 C to 40 C
Approvals, CE
Pending
Enclosure
UL94-5V/Burgundy
Accuracy
±0.5%
Core Type
Split
Supply Current
36 mA max
Maximum Current
continuous--60 Amps; 100 Amps; 160 Amps: for 6 seconds--80 Amps; 200 Amps; 300 Amps;
Jumper Settings
Low; Middle; High
Output Switch Rating
4-20 mA Average True RMS
Isolation Voltage
2200 Vac
Maximum Load Resistance
650 Ohms @ 24 Vdc (Vs-10)/0.02-40.2
Response Time
<200 mS
Aperture Size
3/4 in. (19 mm). Accepts up to 350 MCM (17.3 mm) cables.
Approvals, Environmental Compliance
RoHS-Directive 2002/95/EC, WEEE-Directive 2002/96/EC
Current Ratings
0-50 Amps; 0-20 Amps; 0-10 Amps
DIN Rail Size (in.)
1-3/8 in.
DIN Rail Size (mm)
35 mm