Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 18
Adjustable Current Switch,  0.50-250A

CSS-O-A200-001/U

Solid Core Adjustable Current Status Switch, N.O., 0.50-250A

Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Overview

These fast acting, reliable, and extremely easy to install sensors have a solid-state output with an adjustable or fixed trip point (setpoint). These current switches should be used in applications in which a "Go/No Go" current switch is required.

Features

  • Solid or split core switches with fixed or adjustable trip points
  • Very low operating trip points
  • LED status indication
  • Integral DIN rail mounting flange
  • Accepts up to a 350 MCM (17.3 mm) cable
  • Operates up to 250 continuous amps
  • RoHS and WEEE Compliant
  • Limited 5 year warranty

Product Specifications

Application
Great for monitoring fans, pumps, motors, compressors, or other electrical equipment
Dimensions (in.)
2 17/64 in. high x 3 3/8 in. wide x 63/64 in. deep
Dimensions (mm)
58 mm high x 86 mm wide x 25 mm deep
Weight (lb)
0.21 lb
Weight (kg)
0.1 kg
Frequency
40 Hz to 1 kHz
Approvals, Underwriters Laboratories Inc.
Approved
Operating Humidity Range (% RH)
0 to 95% RH, non-condensing
Supply Voltage
Induced from monitored conductor
Operating Temperature Range (F)
5 F to 104 F
Operating Temperature Range (C)
-15 C to 40 C
Approvals, CE
Approved
Enclosure
UL94-5V/Burgundy
LEDs
Green – Below the trip point; Red – Above the trip point
Core Type
Solid
Maximum Current
continuous--250 Amps: for 6 seconds--500 Amps: for 1 second--1,000 Amps
Normal Position
N.O.
Output Switch Rating
0.30 Amps @ 200 Vac/Vdc
Isolation Voltage
2200 Vac
Trip Point
0.5-250 Amps
Aperture Size
3/4 in. (19 mm). Accepts up to 350 MCM (17.3 mm) cables.
Approvals, Environmental Compliance
RoHS-Directive 2002/95/EC, WEEE-Directive 2002/96/EC
Max Sensing Current Voltage
600 Vac
DIN Rail Size (in.)
1-3/8 in.
DIN Rail Size (mm)
35 mm
Operating Range
0-200A