Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 7
COMMAND RELAY - 24VAC/10 A  SPST N/O

CR-24V-NO-10A

COMMAND RELAY - 24VAC/10 A SPST N/O

  • Product Info
  • Literature

Overview

The CR (Command Relay) Series brings control (start/stop) functionality to your load trending and fan/pump/motor status monitoring applications. Each unit has a Form 1C-SPDT relay which means you have both a N/O and a N/C contact in the same unit. (See Table 1 for output ratings). The 35mm Din-Rail Mounting Flange will allow you to use the CR Series with any Honeywell analog current sensor or switch. This will reduce your inventory by not having to stock as many different items. The stacking feature will also allow you to reduce the required panel space, since up to two CR Series Command Relays may be stacked together during installation.

Features

  • 35mm Din-rail mounting flange
  • SPDT Form 1C Relay contacts
  • Pilot duty rated
  • LED status indication
  • Stackable for streamlined installation
  • Can be used with any Honeywell analog current sensor or switch

Product Specifications

Application
Monitor fans, pumps, motors, compressors, or other electrical equipment
Dimensions (in.)
1.78 in. high 1.32 in. wide 0.66 in. deep
Dimensions (mm)
45.2 mm high 33.5 mm wide 16.8 mm deep
Approvals, Underwriters Laboratories Inc.
Listed
Supply Voltage
24 V AC ; 24 V DC
Operating Temperature Range (F)
5 to 140°F
Operating Temperature Range (C)
15 to 60°C
Approvals, CE
Compliant
LEDs
Yes
Normal Position
Normally Open
Trip Point
0.75-50 FLA ; Adjustible
Aperture Size
0.30 in ; 7.6 mm
Max Sensing Current Voltage
600 V AC
DIN Rail Size (in.)
1.378 in.
DIN Rail Size (mm)
35 mm