Skip Ribbon Commands
Skip to main content
SharePoint
Item 7 Of 7
10 Amp SPDT Relay

CR-24AC-10A/U

10 Amp SPDT Relay, 16-26.4 VAC Coil Voltage

Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Overview

The CR (Command Relay) Series brings control (start/stop) functionality to your load trending and fan/pump/motor status monitoring applications. Each unit has a Form 1C-SPDT relay which means you have both a N/O and a N/C contact in the same unit. (See Table 1 for output ratings). The 35mm Din-Rail Mounting Flange will allow you to use the CR Series with any Honeywell analog current sensor or switch. This will reduce your inventory by not having to stock as many different items. The stacking feature will also allow you to reduce the required panel space, since up to two CR Series Command Relays may be stacked together during installation.

Features

  • 35mm Din-rail mounting flange
  • SPDT Form 1C Relay contacts
  • Pilot duty rated
  • LED status indication
  • Stackable for streamlined installation
  • Can be used with any Honeywell analog current sensor or switch

Product Specifications

Application
Great for monitoring fans, pumps, motors, compressors, or other electrical equipment
Dimensions (in.)
1.632 in. high x 3.29 in. wide x 1.32 in. deep
Dimensions (mm)
41.45 mm high x 83.56 mm wide x 33.53 mm deep
Weight (lb)
0.125lb
Weight (kg)
0.057 kg
Approvals, Underwriters Laboratories Inc.
Approved
Operating Humidity Range (% RH)
0 to 95% RH, non-condensing
Supply Voltage
16 to 26.4 VAC
Operating Temperature Range (F)
5 to 104oF
Operating Temperature Range (C)
-15 to 40oC
Approvals, CE
Approved
LEDs
On/Off
Output Switch Rating
10A@250VAC, 10A@24VDC
Approvals, Environmental Compliance
ROHS-Directive 2011/95/EC
Current Ratings
10A
DIN Rail Size (in.)
1-3/8 in.
DIN Rail Size (mm)
35 mm
Enclosure Rating/Color
UL94-5VB/Burgundy
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.