Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 2
C-BUS Integration Module

CLIF-CBUSLC

C-BUS Integration Module

  • Product Info
  • Literature

Overview

Comprehensive connected gateway for Niagara N4 migration from C-BUS C-BUS Integration Module provides an upgrade path for installed base of Excel 5000 Controller I/O to CIPer Model 50 and WEB-8000 Controllers

Features

  • Bridge EXCEL 5000 systems to Niagara N4 (CIPer Model 50 and WEB-8000)
  • LON Network Interface when used with IF-LON2 Module
  • Supports EXCEL 5000 integration to a WEB-8000 via LON and C-BUS
  • Eliminates “rip and replace” for updating legacy EXCEL 5000 based Systems
  • C-BUS communication utilizing electrically isolated RS485 serial interface
  • LAN (Ethernet) connection for seamless network communication
  • Easily-configurable network interface
  • Direct connections to physical C-BUS and virtual C-BUS over LON
  • Can support both C-BUS and LON connections simultaneously
  • When used with CIPer Model 50, no additional license driver is necessary
  • WEB-8000 will require a license driver: HONDRCBUS

Product Specifications

Application
C-Bus Networking
Dimensions (in.)
8.46 x 4.33 x 2.40
Dimensions (mm)
215 x 110 x 61 mm
Includes
C-Bus Comm
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL 916
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Power Consumption
9 VA
Voltage
24 Vac with a valid range of 20 to 30 Vac
Switch Positions (System)
32 F to 122 F
Operating Temperature Range (F)
-40 F to 150 F
Operating Temperature Range (C)
0 C to 50 C
Shipping and Storage Temperature Range (F)
-40 F to 158 F
Shipping and Storage Temperature Range (C)
-40 C to 70 C
Approvals, Federal Communications Commission
FCC Part 15, Subpart B, Class B
Approvals, CE
Approved
Building Management Interface
Webs-N4
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.