Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 2
Lighting Stryker - BACnet
Lighting Stryker - BACnet

CLB6438S/U

Lighting Stryker - BACnet

  • Product Info
  • Literature

Overview

The Honeywell Lighting Stryker applies proven building automation technology to lighting. The Lighting Stryker sends low-voltage signals to lighting relays and 0-10 volt dimming devices to deliver simple, yet powerful lighting control strategies for energy savings. When used with a TR75 Zio Plus, the Wall Module Configuration Wizard embedded in the Lighting Stryker makes setting up lighting control strategies easy and intuitive. Lighting scenes, switching, smart scheduling, occupancy/ vacancy detection, dimming, daylight harvesting, demand response and task tuning can all be easily configured and adjusted with the TR75 Zio Plus. Installers can set up the system as a standalone lighting control network or integrate to HVAC, security, video and other building automation systems. The Lighting Stryker provides BMS connectivity via BACnet objects for easy integration to WEBs-AX™ or other leading building automation systems.

Features

  • Pre-programmed and Configurable
  • Through WEBs-AX can network multiple zones
  • Configured for 0-10V dimming and switching control
  • Relay output option allows for full “off” of 0-10V systems
  • Zio Smart Scene Selector serves as both configuration tool and scene selector
  • Designed for the HVAC Contractor to install, configure and maintain
  • Easier to install and takes less time to configure than proprietary lighting control systems
  • BMS connectivity via BACnet objects for easy commissioning and integration to Honeywell and other building automation systems

Product Specifications

Application
Pre-programmed low voltage lighting control device designed to accept inputs from occupancy/vacancy sensors, switches, photocells and networks to drive line voltage relays and dimming for energy efficient lighting systems.
Dimensions (in.)
5.45 in. high x 6.85 in. wide x 2.26 in. deep
Dimensions (mm)
138.4 mm high x 174 mm wide x 57.4 mm deep
Comments
Onboard 20 VDC power supply
Item Type
Product
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL 916
Approvals, Canadian Standards Association
Certified
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Application Size
Small to Large
Output Type
Pulse Width Modulation, Floating, Staged On/Off
Compatible With
BACnet. WEBs AX and can Standalone
Power Consumption
5 VA
Voltage
24 Vac with a valid range of 20 to 30 Vac
Operating Temperature Range (F)
-40 F to 150 F
Operating Temperature Range (C)
-40 C to 65.5 C
Shipping and Storage Temperature Range (F)
-40 F to 150 F
Shipping and Storage Temperature Range (C)
-40 C to 65.5 C
Approvals, Federal Communications Commission
FCC Part 15, Subpart B, Class B
Approvals, CE
Approved
Building Management Interface
WEBs AX, TR75 Zio
Network Communications
BACnet
Commissioning Software
Bult-In - Through TR75

May we also suggest

Integrated Occupancy Sensor - Dual Technology Self-Adaptive 24V with Relay

LOSCDT1000RWH

Integrated Occupancy Sensor - Dual Technology Self-Adaptive 24V with Relay

Integrated Daylight Sensor - 24V

ECDIRWH

Integrated Daylight Sensor - 24V

Zio Plus LCD Wall Module (Temperature & Humidity)

TR75-H/U

Zio Plus LCD/Two-wire Sylk Wall Module with Humidity and Scheduling

Zio Plus LCD Wall Module (Temperature)

TR75/U

Zio Plus LCD/Two-wire Sylk Wall Module, with Scheduling

Zio Plus LCD/Two-wire Sylk Wall Module with Humidity and Scheduling - no logo

TR75-H-O

Zio Plus LCD/Two-wire Sylk Wall Module with Humidity and Scheduling - no logo

Zio Plus LCD/Two-wire Sylk Wall Module, with Scheduling - no logo

TR75-O

Zio Plus LCD/Two-wire Sylk Wall Module, with Scheduling - no logo