Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 2
Visible Light Flame Detector

C7962B1002/U

Visible Light Flame Detector

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

The C7962B Visible Light Flame Detector detects the visible light emitted by fuel oil combustion flames. The C7962B Detector is used with Honeywell Flame Safeguard controls to provide fuel oil flame supervision in commercial and industrial burners.

Features

  • Used with 7800 SERIES Flame Safeguard controls.
  • Used with R7851B Flame Amplifier.
  • Has an integral collar threaded (internal 1/2-14 NPSM) for mounting on 1/2 inch sight pipe.

Product Specifications

Application
Commercial, industrial oil burners
Dimensions (in.)
1 in. diameter x 3 3/4 in. long
Dimensions (mm)
25 mm diameter x 95 mm long
Used With
Flame Amplifiers: R7851B
Mounting
1/2 in NPT pipe mounting
Approvals, Underwriters Laboratories Inc.
Component Recognized: File No. MP268
Approvals, Canadian Standards Association
Report 158158
Electrical Connections
2 NEC Class 1 lead wires
Vibration
0.5 G max
Approvals, Swiss RE
Acceptable
Ambient Temperature Range (F)
-40 F to +160 F
Ambient Temperature Range (C)
-40 C to +71 C
NEMA Rating
NEMA 1
Lead Length (in.)
96 in.
Lead Length (mm)
2438 mm

Accessories

32007439-001/U

Mounting Bracket and screws for C7962B (3/8 in. NPT to 1/2 in. NPT)