Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 4
Flame Sensor, Infrared (Lead Sulfide)

C7915A1010/U

Flame Sensor, Infrared (Lead Sulfide)

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

The C7915 Flame Detectors include a lead sulfide photocell that is sensitive to the infrared radiation emitted by the combustion of fuels such as natural gas, oil, and coal.

Features

  • Used for combination or dual-fuel applications.
  • Detects pilot and main flame.
  • Mounts quickly and easily on a standard 3/4 in. sighting pipe.
  • Works where flame rod or rectifying photocell mounts are difficult to apply.
  • The C7915 includes 50019469-001 Bushing with magnifying lens.
  • The C7915 uses photoconductive lead sulfide cells 32007255-001.

Product Specifications

Application
Used for combination or dual-fuel applications
Dimensions (in.)
1 1/4 in. diameter x 2 1/4 in. long
Dimensions (mm)
32 mm diameter x 58 mm long
Includes
With magnifying lens, 32007255-001 Cell
Used With
Flame Amplifiers: R7852
Comments
Infrared (Lead Sulfide) Flame Detector
Mounting
3/4 in. NPT
Approvals, Underwriters Laboratories Inc.
Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association
Certified: Master Report LR95329-1
Electrical Connections
Two no.18 AWG wires
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Approved: Report No. 24181.03
Ambient Temperature Range (F)
-20F to 125F operating range
Ambient Temperature Range (C)
-18C to 52 operating range
Lead Length (in.)
30 in.
Lead Length (mm)
762 mm

Replacement Parts

32007255-001/U

Lead Sulfide Cell for C7915