Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 4
Humidity Sensor-relative humidity in air

C7600C2001/U

Humidity Sensor-relative humidity in air, 5% RH, 4-20mA output

  • Product Info
  • Literature

Overview

The C7600A,C Solid State Humidity Sensors sense relative humidity in air and are used with controllers that can process a 4 to 20 mA signal.

Product Specifications

Application
Solid State Humidity Sensor for Solid state humidity sensor sense relative humidity in air
Dimensions (in.)
4.25 in high x 2.17 in wide x .81 in deep
Dimensions (mm)
108 mm high by 55mm wide x 20.5 mm deep
Used With
W7600 or controller requiring 4-20 mA reverse acting input
Item Type
Product
Mounting
Mounted in any position where it is exposed to freely circulating air
Approvals, Underwriters Laboratories Inc.
Component Recognized
Electrical Connections
Two 1/4 in. quick-connect terminals
Operating Humidity Range (% RH)
10 to 90% RH
Sensor
4-20 mA output
Operating Temperature Range (F)
-40 F to 150 F
Operating Temperature Range (C)
-40 C to 66 C
Color
Gray
Ambient Temperature Range (F)
150 F Maximum
Ambient Temperature Range (C)
66 C Maximum